alert
Obsolete

This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

1-2134200-0

RJ45 Patch Cord, category 6, S/FTP, with security key, white, 10 m

  • Both ends have a security key plug mechanism
  • Prevents unauthorized disconnection
  • Can be used for secure connections (e.g. server lines)
Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair patch cord
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Dimensions  
Cord Length   10.00 m   |   32.81 ft
Diameter Over Jacket   5.90 mm   |   0.23 in
   
Electrical Specifications  
ANSI/TIA Category   6
   
Environmental Specifications  
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   S/FTP (shielded)
Interface, connector A   RJ45 plug with security key
Interface, connector B   RJ45 plug with security key
Jacket Color   White
Includes   Security key (2)
Package Quantity   1
Pairs, quantity   4
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

1871456-2
RJ45 Security Key Plug kit with reserved number
Add Cancel
Powered By OneLink