F1A-HFDF-M2-P

FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Female and 7-16 DIN Female , 0.2M

  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Product Classification  
Product Series   FSJ1-50A
Product Type   Wireless transmission cable assembly
   
General Specifications  
Body Style, Connector A   Straight
Body Style, Connector B   Straight
Interface, Connector A   4.3-10 Female
Interface, Connector B   7-16 DIN Female
Length   0.200 m   |   0.656 ft
Nominal Size   1/4 in
Specification Sheet Revision Level   A
   
Electrical Specifications  
3rd Order IMD   -150.00 dBc   |   -107.00 dBm
3rd Order IMD Test Method   Two +43 dBm carriers
   
Environmental Specifications  
Immersion Test Method   Meets IEC 60529:2001, IP68 in mated condition
   
Jumper Assembly Sample Label  
Click on image below to enlarge.
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–960 MHz1.1523.00
1700–2200 MHz1.1523.00
2200–2700 MHz1.1523.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo
Add Cancel
Powered By OneLink