ABT-DMDF-ADBH

Dual Band Bias Tee Surge Arrestor, 698–960 MHz and 1700–2170 MHz, with interface types DIN Male and DIN Female

Product Classification  
Product Type   Surge arrestor
   
General Specifications  
Interface   7-16 DIN Male
Interface 2   7-16 DIN Female
Ordering Note   CommScope® standard product in the United States and Canada
Interface Port   Antenna
Interface 2 Port   BTS
Injector Port Interface   SMA Female
Antenna Interface Signal   dc   |   RF
BTS Interface Signal   dc Blocked   |   RF
Injector Port Interface Signal   dc
   
Electrical Specifications  
Operating Frequency Band   1710 – 2170 MHz   |   698 – 960 MHz
3rd Order IMD   -116.0 dBm   |   -159.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power   500 W @ 883 MHz and 350 W @ 1940 MHZ (Combined)
Connector Impedance   50 ohm
Injector Port to Antenna Isolation, minimum   -70 dB
Lightning Surge Capability   10 times @ 6 kA
Lightning Surge Current Waveform   8/20 waveform
Peak Power, maximum   12.00 kW
Insertion Loss, typical 0.10 dB
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   24.86 N-m   |   220.00 in lb
Coupling Nut Retention Force   1000.85 N   |   225.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
dc Injector Port Inner Contact Plating   Gold
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   41.91 mm   |   1.65 in
Length   82.04 mm   |   3.23 in
Weight   0.52 kg   |   1.14 lb
Width   39.88 mm   |   1.57 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
   
Power Supply  
Throughput Current, typical   1 A
Voltage Range   -30 V to 30 V
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–960 MHz1.1324.00
1710–2000 MHz1.1324.00
2000–2170 MHz1.1324.00

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Installation Instruction

Add Cancel
Powered By OneLink