APG-BNFNM-090

Arrestor Plus® Gas Tube Surge Arrestor (90 V), 45–2170 MHz, with interface types N Female Bulkhead and N Male

Product Classification  
Product Type   Surge arrestor
   
General Specifications  
Interface   N Female Bulkhead
Interface 2   N Male
Device Type   dc Pass
Ordering Note   CommScope® non-standard product
Body Style   Bulkhead
   
Electrical Specifications  
Operating Frequency Band   1000 – 2000 MHz   |   2000 – 2170 MHz   |   45 – 1000 MHz
Average Power   30 W
Connector Impedance   50 ohm
Gas Tube Voltage   90 V
Lightning Surge Current   20 kA
Lightning Surge Current Waveform   8/20 waveform
Insertion Loss, typical 0.30 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   4.52 N-m   |   3.33 ft lb
Coupling Nut Retention Force   444.82 N   |   100.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
Inner Contact Plating   Gold
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Silver
Pressurizable   No
   
Dimensions  
Height   30.99 mm   |   1.22 in
Length   72.90 mm   |   2.87 in
Weight   0.16 kg   |   0.35 lb
Width   30.99 mm   |   1.22 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Storage Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   GR 2846-CORE
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1000 MHz1.126.40
1000–2000 MHz1.1324.00
2000–2170 MHz1.1722.00