APT-NFNF-DB

Arrestor Plus® Dual Band Quarterwave Surge Arrestor (T-shaped, Cylindrical), 800–2170 MHz, with interface types N Female and N Female

Product Classification  
Brand   Arrestor Plus®
Product Type   Surge arrestor
   
General Specifications  
Interface   N Female
Interface 2   N Female
Device Type   dc Block
Ordering Note   CommScope® non-standard product
   
Electrical Specifications  
Operating Frequency Band   1710 – 2000 MHz   |   2000 – 2170 MHz   |   806 – 824 MHz   |   824 – 960 MHz
3rd Order IMD   -117.0 dBm   |   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power   600.0 W @ 900 MHz
Connector Impedance   50 ohm
Lightning Surge Capability   100 times @ 20 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   30 kA
Lightning Surge Current Waveform   8/20 waveform
Peak Power, maximum   10.00 kW
Throughput Energy at Current   2.0 mJ @ 30 kA
25.0 μJ @ 2 kA
Throughput Energy Waveform   8/20 waveform
Insertion Loss, typical 0.07 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Inner Contact Plating   Gold
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   74.23 mm   |   2.92 in
Length   73.42 mm   |   2.89 in
Weight   0.40 kg   |   0.88 lb
Width   24.89 mm   |   0.98 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   GR 2846-CORE
Water Jetting Test Mating   Mated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
806–824 MHz1.1523.00
824–960 MHz1.1324.00
1710–2000 MHz1.126.40
2000–2170 MHz1.1324.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink