APT-NFNM-DB

Arrestor Plus® Dual Band Quarterwave Surge Arrestor (T-shaped, Cylindrical), 806–2170 MHz, with interface types N Female and N Male

Product Classification  
Brand   Arrestor Plus®
Product Type   Surge arrestor
   
General Specifications  
Interface   N Female
Interface 2   N Male
Device Type   dc Block
Ordering Note   CommScope® standard product in Asia Pacific
   
Electrical Specifications  
Operating Frequency Band   1710 – 2000 MHz   |   2000 – 2170 MHz   |   806 – 960 MHz   |   960 – 1710 MHz
3rd Order IMD   -117.0 dBm   |   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power   600.0 W @ 900 MHz
Connector Impedance   50 ohm
Lightning Surge Capability   100 times @ 20 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   30 kA
Lightning Surge Current Waveform   8/20 waveform
Peak Power, maximum   10.00 kW
Throughput Energy at Current   2.0 mJ @ 30 kA
25.0 μJ @ 2 kA
Throughput Energy at Current (temporary)   2.0 mJ @ 30 kA   |   25.0 μJ @ 2 kA
Throughput Energy Waveform   8/20 waveform
Insertion Loss, typical 0.07 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   4.52 N-m   |   40.00 in lb
Coupling Nut Retention Force   444.82 N   |   100.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
Inner Contact Plating   Gold
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   74.23 mm   |   2.92 in
Length   79.84 mm   |   3.14 in
Weight   0.43 kg   |   0.95 lb
Width   24.89 mm   |   0.98 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   GR 2846-CORE
Water Jetting Test Mating   Mated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
806–960 MHz1.126.40
960–1710 MHz1.1523.00
1710–2000 MHz1.126.40
2000–2170 MHz1.1523.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink