APTDC-BDFDF-DB

Arrestor Plus® LTE Band Quarterwave dc Passing Surge Arrestor (T-shaped), 698–2170 MHz, with interface types DIN Female Bulkhead and DIN Female

Product Classification  
Brand   Arrestor Plus®
Product Type   Surge arrestor
   
General Specifications  
Interface   7-16 DIN Female Bulkhead
Interface 2   7-16 DIN Female
Device Type   dc Pass
Ordering Note   CommScope® standard product in the United States and Canada
Body Style   Bulkhead
   
Electrical Specifications  
Operating Frequency Band   698 – 2170 MHz
3rd Order IMD   -117.0 dBm   |   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power   3000 W
Connector Impedance   50 ohm
Gas Tube Voltage   350 V
Lightning Surge Capability   10 times @ 30 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   30 kA
Lightning Surge Current Waveform   8/20 waveform
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   81.03 mm   |   3.19 in
Length   87.88 mm   |   3.46 in
Weight   0.64 kg   |   1.41 lb
Width   41.91 mm   |   1.65 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Storage Temperature   -70 °C to +150 °C (-94 °F to +302 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Water Jetting Test Mating   Mated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
1.0–5.0 MHz1.17-22.00
2.0–2.3 MHz1.12-25.00
698–806 MHz1.13-20.50
806–960 MHz1.13-24.00
1710–2000 MHz1.11-26.00
2000–2170 MHz1.11-26.00

Regulatory Compliance/Certifications
AgencyClassification
AISGCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink