APTDC-BDFDM-DB

Arrestor Plus® LTE Band Quarterwave dc Passing Surge Arrestor (T-shaped), 698–2700 MHz, with interface types DIN Female Bulkhead and DIN Male

Product Classification  
Brand   Arrestor Plus®
Product Type   Surge arrestor
   
General Specifications  
Interface   7-16 DIN Female Bulkhead
Interface 2   7-16 DIN Male
Device Type   dc Pass
Ordering Note   CommScope® standard product in Asia Pacific
Body Style   Bulkhead
   
Electrical Specifications  
Operating Frequency Band   698 – 2700 MHz
3rd Order IMD   -117.0 dBm   |   -160.0 -dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power   3000 W
Connector Impedance   50 ohm
dc Current, continuous   3 A
Gas Tube Voltage   350 V
Lightning Surge Capability   10 times @ 30 kA
Lightning Surge Capability (temporary)   10 times @ 30 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   30 kA
Lightning Surge Current Waveform   8/20 waveform
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.07 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   24.86 N-m   |   220.00 in lb
Coupling Nut Retention Force   1000.85 N   |   225.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   87.88 mm   |   3.46 in
Length   87.88 mm   |   3.46 in
Weight   0.60 kg   |   1.32 lb
Width   41.91 mm   |   1.65 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Storage Temperature   -70 °C to +150 °C (-94 °F to +302 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Water Jetting Test Mating   Mated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
2.0–2.3 MHz1.13-24.00
698–806 MHz1.21-19.00
806–960 MHz1.13-24.00
1710–2200 MHz1.13-24.00
2200–2700 MHz1.21-20.50