alert
Obsolete

This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

SRS-STHT-SLNU-OR-C

SpeedPRO™ Straight Slotted Channel with hinged cover, 50 mm x 50 m (2 in x 2 in), 2 m (6 ft 6 in) length, orange

Product Classification  
Portfolio   CommScope®
Brand   SpeedPRO™
Product Type   Fiber raceway channel, with hinged cover
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   2 in x 2 in   |   50 mm x 50 mm
Length   2000.0 mm   |   78.7 in
Weight   0.71 kg   |   1.57 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Halogen Characteristics   LSZH
Safety Standard   UL
   
General Specifications  
Color   Orange
Minimum Order Quantity   250
Package Quantity   1
Section Type   Straight section
Warranty   20 years
   
Mechanical Specifications  
Material Type   PPO/PS
Add Cancel
Powered By OneLink