alert
Obsolete

This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

760173849   |   TUBE-RD-88-1M-YL

SpeedPRO™ Round Convoluted Tube for Drop Solutions, 88 mm OD, 1 m, yellow

Product Classification  
Portfolio   CommScope®
Brand   SpeedPRO™
Product Type   Fiber raceway convoluted tube
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   12 in x 4 in   |   220 mm x 100 mm   |   300 mm x 100 mm   |   4 in x 4 in   |   8 in x 4 in
Length   1000.0 mm   |   39.4 in
Tube Outer Diameter   88.00 mm   |   3.46 in
Width   88.00 mm   |   3.46 in
Weight   1.05 kg   |   2.31 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Halogen Characteristics   LSZH
Safety Standard   UL
   
General Specifications  
Color   Yellow
Includes   Convoluted tube
Minimum Order Quantity   1
Package Quantity   1
Product Feature   Round
Warranty   20 years
   
Mechanical Specifications  
Material Type   High density polyethylene (HDPE)
Add Cancel
Powered By OneLink