alert
Obsolete

This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

760173906   |   TUBE-RD-50-KIT-YL

SpeedPRO™ Side Drop Kit for 50 mm (2 in) round convoluted tube, yellow

Product Classification  
Portfolio   CommScope®
Brand   SpeedPRO™
Product Type   Fiber raceway drop section
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   100 mm x 50 mm   |   12 in x 4 in   |   2 in x 2 in   |   220 mm x 100 mm   |   300 mm x 100 mm   |   4 in x 2 in   |   4 in x 4 in   |   50 mm x 50 mm   |   8 in x 4 in
Height   150.00 mm   |   5.91 in
Length   188.0 mm   |   7.4 in
Width   210.00 mm   |   8.27 in
Weight   0.12 kg   |   0.26 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Halogen Characteristics   LSZH
Safety Standard   UL
   
General Specifications  
Color   Yellow
Includes   Convoluted tube drop adapter
Minimum Order Quantity   1
Package Quantity   1
Warranty   20 years
   
Mechanical Specifications  
Cable Capacity, maximum   80
Material Type   PPO/PS
Add Cancel
Powered By OneLink