alert
Obsolete

This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

760173948   |   XDROP-VT-AP-SP-100-YL

SpeedPRO™ Express Drop Kit for 100 mm x 100 mm (4 in x 4 in) Raceway, vertical, yellow

Product Classification  
Portfolio   CommScope®
Brand   SpeedPRO™
Product Type   Fiber raceway express drop kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   100 mm x 50 mm   |   12 in x 4 in   |   220 mm x 100 mm   |   300 mm x 100 mm   |   4 in x 2 in   |   4 in x 4 in   |   8 in x 4 in
Height   132.00 mm   |   5.20 in
Length   221.0 mm   |   8.7 in
Width   279.00 mm   |   10.98 in
Weight   0.41 kg   |   0.90 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Halogen Characteristics   LSZH
Safety Standard   UL
   
General Specifications  
Color   Yellow
Includes   Hardware   |   Side drop kit
Minimum Order Quantity   1
Package Quantity   1
Warranty   20 years
   
Mechanical Specifications  
Cable Capacity, maximum   400
Material Type   PPO/PS   |   Steel
Add Cancel
Powered By OneLink