alert
Obsolete

This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

760174722   |   SIDE-DROP-KIT-SP-50-YL

SpeedPRO™ Side Drop Kit for 50 mm x 50 mm (2 in x 2 in) Raceway, yellow

Product Classification  
Portfolio   CommScope®
Brand   SpeedPRO™
Product Type   Fiber raceway drop section
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   100 mm x 50 mm   |   12 in x 4 in   |   2 in x 2 in   |   220 mm x 100 mm   |   300 mm x 100 mm   |   4 in x 2 in   |   4 in x 4 in   |   50 mm x 50 mm   |   8 in x 4 in
Weight   0.14 kg   |   0.31 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Halogen Characteristics   LSZH
Safety Standard   UL
   
General Specifications  
Color   Yellow
Includes   Break out   |   Elbow   |   Joiner   |   Ramp up
Minimum Order Quantity   1
Package Quantity   1
Warranty   20 years
   
Mechanical Specifications  
Cable Capacity, maximum   150
Material Type   PPO/PS

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Engineering Drawing

Visio Stencil

Add Cancel
Powered By OneLink