alert
Obsolete

This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

760174912   |   BREAKOUT-KT-100-YL

SpeedPRO™ Breakout Kit for High Capacity 100 mm x 100 mm (4 in x 4 in) Raceway, yellow

Product Classification  
Portfolio   CommScope®
Brand   SpeedPRO™
Product Type   Fiber raceway breakout
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   100 mm x 100 mm   |   12 in x 4 in   |   220 mm x 100 mm   |   300 mm x 100 mm   |   4 in x 4 in   |   8 in x 4 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Halogen Characteristics   LSZH
Safety Standard   UL
   
General Specifications  
Color   Yellow
Application   Allows optical fiber cords to feed vertically down to a rack   |   Clips straight into a cut out (1 cut wide x 75 mm deep) made using the cut out tool   |   Provides a safe exit for optical fiber cords to equipment at any point in a 100, 220, or 300 mm raceway system
Includes   1 x 2 meters of 88 mm tube
Minimum Order Quantity   1
Package Quantity   1
Warranty   20 years
   
Mechanical Specifications  
Material Type   PPO/PS
Add Cancel
Powered By OneLink