alert
Obsolete

This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

AL5-50

AL5-50, HELIAX® Low Loss Flexible Aluminum Coaxial Cable, corrugated aluminum, 7/8 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   AL5-50
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated aluminum
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper tube
Jacket Color   Black
   
Dimensions  
Nominal Size   7/8 in
Cable Weight   0.26 lb/ft   |   0.39 kg/m
Diameter Over Dielectric   24.130 mm   |   0.950 in
Diameter Over Jacket   27.940 mm   |   1.100 in
Inner Conductor OD   9.3980 mm   |   0.3700 in
Outer Conductor OD   25.400 mm   |   1.000 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.0 pF/ft   |   72.2 pF/m
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.500 ohms/kft   |   1.641 ohms/km
dc Test Voltage   6000 V
Inductance   0.184 µH/m   |   0.056 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   1 – 5000 MHz
Peak Power   91.0 kW
Velocity   91 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   18.3 N-m   |   13.5 ft lb
Flat Plate Crush Strength   58.0 lb/in   |   1.0 kg/mm
Minimum Bend Radius, Multiple Bends   254.00 mm   |   10.00 in
Minimum Bend Radius, Single Bend   127.00 mm   |   5.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Tensile Strength   147 kg   |   325 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
806–960 MHz1.1324.30
1700–2000 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0850.02691.00
10.120.03764.46
1.50.1470.04552.60
20.170.05245.53
100.3820.11720.25
200.5430.16514.27
300.6670.20311.61
500.8650.2648.95
851.1350.3466.82
881.1550.3526.70
1001.2340.3766.28
1081.2840.3916.03
1501.5210.4645.09
1741.6420.5014.71
2001.7660.5384.39
2041.7840.5444.34
3002.1830.6653.55
4002.5390.7743.05
4502.7030.8242.86
4602.7350.8332.83
4602.7350.8332.83
5002.8580.8712.71
5122.8950.8822.68
6003.150.962.46
7003.4211.0432.26
8003.6761.122.11
8243.7351.1382.07
8943.9031.191.98
9604.0571.2371.91
10004.1481.2641.87
12184.6191.4081.68
12504.6851.4281.65
15005.181.5791.49
17005.5511.6921.39
17945.721.7431.35
18005.731.7471.35
20006.0771.8521.27
21006.2461.9041.24
22006.4111.9541.21
23006.5732.0031.18
25006.892.11.12
27007.1972.1941.08
30007.6422.3291.01
34008.212.5020.94
36008.4852.5860.91
37008.622.6270.90
38008.7542.6680.88
39008.8862.7080.87
40009.0182.7480.86
41009.1482.7880.85
42009.2772.8270.83
43009.4052.8660.82
44009.5322.9050.81
45009.6582.9430.80
46009.7822.9820.79
47009.9063.0190.78
480010.0293.0570.77
490010.1513.0940.76
500010.2733.1310.75
  • * Values typical, guaranteed within 5%
Add Cancel
Powered By OneLink