alert
Obsolete
For other alternatives, please contact us for more information.

ETS057-50T

ETS057-50T, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 5.7 mm, blue PVDF jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   ETS057-50T
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PVDF
Outer Conductor Material   Corrugated copper
Dielectric Material   Expanded PTFE
Flexibility   Superflexible
Inner Conductor Material   Silver-plated copper wire
Jacket Color   Blue
   
Dimensions  
Nominal Size   5.7 mm
Cable Weight   0.05 lb/ft   |   0.07 kg/m
Diameter Over Dielectric   4.064 mm   |   0.160 in
Diameter Over Jacket   6.858 mm   |   0.270 in
Inner Conductor OD   1.5240 mm   |   0.0600 in
Outer Conductor OD   5.842 mm   |   0.230 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±2 ohm
Capacitance   25.7 pF/ft   |   84.3 pF/m
dc Resistance, Inner Conductor   2.600 ohms/kft   |   8.531 ohms/km
dc Resistance, Outer Conductor   3.000 ohms/kft   |   9.843 ohms/km
dc Test Voltage   1500 V
Inductance   0.217 µH/m   |   0.066 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 18000 MHz
Peak Power   5.6 kW
Velocity   78%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   1.4 N-m   |   1.0 ft lb
Flat Plate Crush Strength   35.0 lb/in   |   0.6 kg/mm
Minimum Bend Radius, Multiple Bends   12.70 mm   |   0.50 in
Minimum Bend Radius, Single Bend   9.65 mm   |   0.38 in
Number of Bends, minimum   15
Number of Bends, typical   20
Tensile Strength   20 kg   |   45 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   200 °C   |   392 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.490.1495.60
10.6940.2125.60
1.50.8510.2595.60
20.9830.35.60
102.2080.6735.60
203.1330.9555.60
303.8471.1724.73
504.9871.523.65
856.5391.9932.78
886.6562.0292.74
1007.1072.1662.56
1087.3932.2532.46
1508.7542.6682.08
1749.4522.8811.93
20010.1583.0961.79
20410.2633.1281.77
30012.5423.8231.45
40014.5814.4441.25
45015.5134.7281.17
46015.6934.7831.16
46015.6934.7831.16
50016.3994.9981.11
51216.6055.0611.10
60018.065.5041.01
70019.6025.9750.93
80021.0516.4160.87
82421.3866.5180.85
89422.3426.810.82
96023.2147.0750.78
100023.737.2320.77
121826.3998.0460.69
125026.7738.160.68
150029.5689.0120.62
170031.6679.6520.58
179432.6199.9420.56
180032.6799.960.56
200034.63510.5560.53
210035.58310.8450.51
220036.51411.1290.50
230037.42711.4070.49
250039.20811.950.46
270040.93312.4760.44
300043.4313.2370.42
340046.61414.2070.39
360048.15214.6760.38
370048.90914.9070.37
380049.65815.1350.37
390050.39915.3610.36
400051.13415.5850.36
410051.86115.8070.35
420052.58216.0260.35
430053.29716.2440.34
440054.00616.460.34
450054.70816.6740.33
460055.40516.8870.33
470056.09717.0970.32
480056.78317.3070.32
490057.46317.5140.32
500058.13917.720.31
600064.64919.7040.28
800076.61923.3520.24
880081.11124.7220.22
1000087.60326.70.21
1200097.88529.8340.19
14000107.63632.8060.17
15800116.0535.370.16
16000116.96635.650.16
18000125.95338.3890.14
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVP and CATVR
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink