alert
Obsolete
For other alternatives, please contact us for more information.

ETS1-50T

ETS1-50T, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 1/4 in, blue PVDF jacket

Product Classification  
Brand   HELIAX®
Product Series   ETS1-50T
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PVDF
Outer Conductor Material   Corrugated copper
Dielectric Material   Expanded PTFE
Flexibility   Superflexible
Inner Conductor Material   Silver-plated copper wire
Jacket Color   Blue
   
Dimensions  
Nominal Size   1/4 in
Cable Weight   0.07 lb/ft   |   0.10 kg/m
Diameter Over Dielectric   4.826 mm   |   0.190 in
Diameter Over Jacket   7.366 mm   |   0.290 in
Inner Conductor OD   1.8796 mm   |   0.0740 in
Outer Conductor OD   6.350 mm   |   0.250 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±2 ohm
Capacitance   24.6 pF/ft   |   80.7 pF/m
dc Resistance, Inner Conductor   1.900 ohms/kft   |   6.234 ohms/km
dc Resistance, Outer Conductor   2.000 ohms/kft   |   6.562 ohms/km
dc Test Voltage   1600 V
Inductance   0.207 µH/m   |   0.063 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 20000 MHz
Peak Power   6.4 kW
Velocity   82%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   0.8 N-m   |   0.6 ft lb
Fire Retardancy Test Method   UL 910/CATVP
Flat Plate Crush Strength   100.0 lb/in   |   1.8 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   15
Number of Bends, typical   20
Tensile Strength   68 kg   |   150 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   200 °C   |   392 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.4080.1246.40
10.5770.1766.40
1.50.7070.2166.40
20.8170.2496.40
101.8320.5586.40
202.5970.7916.40
303.1860.9715.52
504.1241.2574.26
855.3971.6453.26
885.4921.6743.20
1005.8611.7863.00
1086.0951.8582.89
1507.2062.1962.44
1747.7732.3692.26
2008.3472.5442.11
2048.4322.572.09
30010.2773.1321.71
40011.923.6331.48
45012.6693.8611.39
46012.8143.9061.37
46012.8143.9061.37
50013.384.0781.31
51213.5454.1281.30
60014.7094.4831.20
70015.9394.8581.10
80017.095.2091.03
82417.3575.291.01
89418.1145.5210.97
96018.8045.7310.94
100019.2125.8560.92
121821.3166.4970.83
125021.6116.5870.81
150023.8037.2550.74
170025.4427.7540.69
179426.1837.980.67
180026.237.9940.67
200027.758.4580.63
210028.4868.6820.62
220029.2068.9020.60
230029.9139.1170.59
250031.2879.5360.56
270032.6169.9410.54
300034.53310.5250.51
340036.96711.2670.48
360038.13911.6240.46
370038.71511.80.45
380039.28511.9730.45
390039.84812.1450.44
400040.40612.3150.44
410040.95812.4830.43
420041.50412.650.42
430042.04512.8150.42
440042.58112.9780.41
450043.11213.140.41
460043.63813.30.40
470044.1613.4590.40
480044.67713.6170.39
490045.1913.7730.39
500045.69813.9280.38
600050.57815.4150.35
800059.46418.1240.30
880062.77219.1320.28
1000067.52920.5820.26
1200075.01122.8620.23
1400082.0525.0080.21
1580088.08426.8470.20
1600088.73927.0460.20
1800095.14228.9980.18
1900098.25129.9450.18
20000101.30530.8760.17
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVP
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink