alert
Obsolete
Replaced By:
FSJ1RK-50B
FSJ1-50B, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/4 in, black non-halogenated, fire retardant polyolefin jacket, B2ca s1a dO a1 Compliant
35422-75
Heat Treated FSJ1RK-50B, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/4 in, black non-halogenated, fire retardant polyolefin jacket
35422-33
Heat Treated FSJ1-50A, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE Jacket
For other alternatives, please contact us for more information.

FSJ1RN-50B

FSJ1-50B, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, gray non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   FSJ1-50B
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Gray
   
Dimensions  
Nominal Size   1/4 in
Cable Weight   0.05 lb/ft   |   0.07 kg/m
Diameter Over Dielectric   4.826 mm   |   0.190 in
Diameter Over Jacket   7.620 mm   |   0.300 in
Inner Conductor OD   1.9050 mm   |   0.0750 in
Outer Conductor OD   6.350 mm   |   0.250 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   24.2 pF/ft   |   79.4 pF/m
dc Resistance, Inner Conductor   3.000 ohms/kft   |   9.843 ohms/km
dc Resistance, Outer Conductor   2.000 ohms/kft   |   6.562 ohms/km
dc Test Voltage   1600 V
Inductance   0.200 µH/m   |   0.061 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 18000 MHz
Peak Power   6.4 kW
Velocity   84 %
   
Environmental Specifications  
Installation Temperature   -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
Mechanical Specifications  
Bending Moment   1.1 N-m   |   0.8 ft lb
Fire Retardancy Test Method   UL 1666/CATVR
Flat Plate Crush Strength   100.0 lb/in   |   1.8 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   15
Number of Bends, typical   20
Smoke Index Test Method   IEC 61034
Tensile Strength   68 kg   |   150 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.4070.1246.40
10.5770.1766.40
1.50.7070.2156.40
20.8160.2496.40
101.8330.5593.99
202.60.7922.81
303.1920.9732.29
504.1361.2611.77
855.4191.6521.35
885.5161.6811.33
1005.8891.7951.24
1086.1251.8671.19
1507.252.211.01
1747.8252.3850.93
2008.4082.5630.87
2048.4952.5890.86
30010.3733.1620.71
40012.0513.6730.61
45012.8173.9060.57
46012.9653.9520.56
46012.9653.9520.56
50013.5454.1280.54
51213.7154.180.53
60014.9094.5440.49
70016.1754.930.45
80017.3625.2920.42
82417.6375.3760.41
89418.425.6140.40
96019.1345.8320.38
100019.5565.960.37
121821.7386.6260.34
125022.0446.7190.33
150024.3267.4140.30
170026.0387.9360.28
179426.8138.1720.27
180026.8628.1870.27
200028.4558.6730.26
210029.2278.9080.25
220029.9849.1390.24
230030.7279.3650.24
250032.1749.8060.23
270033.57610.2330.22
300035.60210.8510.21
340038.18311.6380.19
360039.42812.0170.19
370040.04112.2040.18
380040.64712.3890.18
390041.24712.5710.18
400041.84112.7530.17
410042.42912.9320.17
420043.01213.110.17
430043.5913.2860.17
440044.16313.460.17
450044.7313.6330.16
460045.29313.8050.16
470045.85213.9750.16
480046.40514.1440.16
490046.95514.3110.16
500047.514.4770.15
600052.74716.0770.14
800062.3719.010.12
880065.97420.1080.11
1000071.17321.6930.10
1200079.39324.1980.09
1400087.17226.5690.08
1580093.87228.6110.08
1600094.60128.8330.08
18000101.74531.010.07
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR

Logo
Add Cancel
Powered By OneLink