alert
Obsolete
For other alternatives, please contact us for more information.

FSJ2RN-50

FSJ2-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 3/8 in, gray non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   FSJ2-50
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Gray
   
Dimensions  
Nominal Size   3/8 in
Cable Weight   0.09 lb/ft   |   0.13 kg/m
Diameter Over Dielectric   7.112 mm   |   0.280 in
Diameter Over Jacket   10.922 mm   |   0.430 in
Inner Conductor OD   2.7940 mm   |   0.1100 in
Outer Conductor OD   9.652 mm   |   0.380 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   24.3 pF/ft   |   79.7 pF/m
dc Resistance, Inner Conductor   1.290 ohms/kft   |   4.232 ohms/km
dc Resistance, Outer Conductor   1.520 ohms/kft   |   4.987 ohms/km
dc Test Voltage   2300 V
Inductance   0.200 µH/m   |   0.061 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 13400 MHz
Peak Power   13.2 kW
Velocity   83 %
   
Environmental Specifications  
Installation Temperature   -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
Mechanical Specifications  
Bending Moment   2.3 N-m   |   1.7 ft lb
Fire Retardancy Test Method   UL 1666/CATVR
Flat Plate Crush Strength   100.0 lb/in   |   1.8 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   30
Number of Bends, typical   50
Smoke Index Test Method   IEC 61034
Tensile Strength   95 kg   |   210 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.270.08213.20
10.3830.11713.20
1.50.4690.14313.20
20.5420.16513.20
101.2190.3726.97
201.7320.5284.91
302.1280.6493.99
502.7620.8423.08
853.6261.1052.34
883.6911.1252.30
1003.9431.2022.16
1084.1031.252.07
1504.8641.4821.75
1745.2541.6011.62
2005.651.7221.50
2045.7091.741.49
3006.992.131.22
4008.1392.4811.04
4508.6652.6410.98
4608.7672.6720.97
4608.7672.6720.97
5009.1662.7940.93
5129.2832.8290.92
60010.1073.0810.84
70010.9833.3470.77
80011.8073.5990.72
82411.9983.6570.71
89412.5423.8230.68
96013.043.9740.65
100013.3344.0640.64
121814.8614.5290.57
125015.0754.5950.56
150016.685.0840.51
170017.8875.4520.48
179418.4365.6190.46
180018.475.6290.46
200019.5995.9740.43
210020.1476.1410.42
220020.6856.3050.41
230021.2146.4660.40
250022.2476.780.38
270023.2497.0860.37
300024.7017.5290.34
340026.5588.0940.32
360027.4568.3680.31
370027.8998.5030.30
380028.3378.6370.30
390028.7718.7690.30
400029.2018.90.29
410029.6289.030.29
420030.0519.1590.28
430030.479.2870.28
440030.8869.4140.28
450031.2989.5390.27
460031.7089.6640.27
470032.1149.7880.26
480032.5189.9110.26
490032.91910.0330.26
500033.31610.1540.26
600037.15811.3250.23
800044.26413.4910.19
880046.94314.3080.18
1000050.82615.4910.17
1200057.00117.3730.15
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR

Logo
Add Cancel
Powered By OneLink