alert
Obsolete
For other alternatives, please contact us for more information.

FSJ1RN-75A

FSJ1-75A, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/4 in, gray non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   FSJ1-75
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad steel wire
Jacket Color   Gray
   
Dimensions  
Nominal Size   1/4 in
Cable Weight   0.15 lb/ft   |   0.22 kg/m
Diameter Over Dielectric   4.826 mm   |   0.190 in
Diameter Over Jacket   7.366 mm   |   0.290 in
Inner Conductor OD   1.0668 mm   |   0.0420 in
Outer Conductor OD   6.350 mm   |   0.250 in
   
Electrical Specifications  
Cable Impedance   75 ohm ±3 ohm
Capacitance   17.4 pF/ft   |   57.1 pF/m
dc Resistance, Inner Conductor   0.150 ohms/kft   |   0.492 ohms/km
dc Resistance, Outer Conductor   0.200 ohms/kft   |   0.656 ohms/km
dc Test Voltage   2000 V
Inductance   0.322 µH/m   |   0.098 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   1 – 1000 MHz
Peak Power   6.7 kW
Velocity   78%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   2.7 N-m   |   2.0 ft lb
Fire Retardancy Test Method   UL 1666/CATVR
Flat Plate Crush Strength   105.0 lb/in   |   1.9 kg/mm
Minimum Bend Radius, Multiple Bends   31.75 mm   |   1.25 in
Number of Bends, minimum   20
Number of Bends, typical   50
Smoke Index Test Method   IEC 61034
Tensile Strength   64 kg   |   140 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.4130.1266.70
10.5850.1786.70
1.50.7180.2196.70
20.830.2536.70
101.8710.573.00
202.6640.8122.11
303.2780.9991.71
504.2661.31.32
855.621.7131.00
885.7221.7440.98
1006.1181.8650.92
1086.371.9420.88
1507.5742.3090.74
1748.1942.4970.68
2008.8252.690.64
2048.9182.7180.63
30010.973.3430.51
40012.8243.9090.44
45013.6784.1690.41
46013.8434.2190.41
46013.8434.2190.41
50014.4934.4170.39
51214.6834.4750.38
60016.034.8860.35
70017.4665.3230.32
80018.8245.7370.30
82419.145.8340.29
89420.0416.1080.28
96020.8666.360.27
100021.3566.5090.26
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR

Logo
Add Cancel
Powered By OneLink