Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   PE
Conductor Material   Corrugated copper
Jacket Color   Black
   
Dimensions  
Cable Volume   6596.0 L/km
Cable Weight   4.06 kg/m
Diameter Over Jacket (E Plane)   143.50 mm   |   5.65 in
Diameter Over Jacket (H Plane)   75.00 mm   |   2.95 in
   
Electrical Specifications  
Operating Frequency Band   1.7 – 2.3 GHz
eTE11 Mode Cutoff   1.364 GHz
Group Delay at Frequency   139 ns/100 ft @ 2.000 GHz   |   456 ns/100 m @ 2.000 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   0.25 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   710.00 mm   |   27.95 in
Minimum Bend Radius, Multiple Bends (H Plane)   2060.00 mm   |   81.10 in
Minimum Bend Radius, Single Bend (E Plane)   510.00 mm   |   20.08 in
Minimum Bend Radius, Single Bend (H Plane)   1450.00 mm   |   57.09 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
1.7–2.3 GHz1.2519.10
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
1.70.461.50935.35459.7
1.80.4121.35239.47965.3
1.90.3821.25342.57869.6
20.3621.18644.9973.1
2.10.3471.13746.91376
2.20.3361.10148.47578.5
2.30.3271.07249.75880.5