HJ11-50

HJ11-50, HELIAX® Standard Air Dielectric Coaxial Cable, corrugated copper, 4 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   HJ11-50
Product Type   Air coaxial cable
   
Construction Materials  
Jacket Material   PE
Dielectric Material   PP
Flexibility   Standard
Inner Conductor Material   Copper tube
Jacket Color   Black
Outer Conductor Material   Corrugated copper
   
Dimensions  
Nominal Size   4 in
Cable Volume   69.9 ft³/kft   |   6493.7 L/km
Cable Weight   3.72 kg/m   |   2.50 lb/ft
Diameter Over Jacket   101.600 mm   |   4.000 in
Inner Conductor OD   39.3700 mm   |   1.5500 in
Outer Conductor OD   97.536 mm   |   3.840 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±0.5 ohm
Capacitance   22.0 pF/ft   |   72.2 pF/m
dc Resistance, Inner Conductor   0.361 ohms/km   |   0.110 ohms/kft
dc Resistance, Outer Conductor   0.131 ohms/km   |   0.040 ohms/kft
dc Test Voltage   21000 V
Inductance   1.870 µH/m   |   0.570 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Operating Frequency Band   1 – 1000 MHz
Peak Power   1100.0 kW
Power Attenuation   7.398
Velocity   92 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   259.0 N-m   |   191.0 ft lb
Flat Plate Crush Strength   280.0 lb/in   |   5.0 kg/mm
Minimum Bend Radius, Multiple Bends   1016.00 mm   |   40.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Pressurization, maximum   0 N/mm²   |   30 psi
Tensile Strength   408 kg   |   900 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   121 °C   |   250 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0240.007999.85
10.0340.01704.91
1.50.0420.013574.25
20.0490.015496.37
100.1110.034218.15
200.1590.049152.28
300.1970.06123.13
500.2580.07993.93
850.3440.10570.60
880.350.10769.28
1000.3760.11464.62
1080.3920.11961.95
1500.470.14351.68
1740.510.15547.58
2000.5520.16844.00
2040.5580.1743.52
3000.6950.21234.94
4000.8210.2529.57
4500.880.26827.60
4600.8910.27227.24
4600.8910.27227.24
5000.9360.28525.93
5120.9490.28925.57
6001.0440.31823.26
7001.1450.34921.19
8001.2420.37919.54
8241.2650.38619.19
8941.330.40518.25
9601.390.42417.46
10001.4260.43517.03
  • * Values typical, guaranteed within 5%