HJ9-50

HJ9-50, HELIAX® Standard Air Dielectric Coaxial Cable, corrugated copper, 5 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   HJ9-50
Product Type   Air coaxial cable
   
Construction Materials  
Jacket Material   PE
Dielectric Material   PE
Flexibility   Standard
Inner Conductor Material   Copper tube
Jacket Color   Black
Outer Conductor Material   Corrugated copper
   
Dimensions  
Nominal Size   5 in
Cable Volume   117.0 ft³/kft   |   10869.3 L/km
Cable Weight   4.91 kg/m   |   3.30 lb/ft
Diameter Over Jacket   132.080 mm   |   5.200 in
Inner Conductor OD   51.3080 mm   |   2.0200 in
Outer Conductor OD   127.000 mm   |   5.000 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±0.5 ohm
Capacitance   21.7 pF/ft   |   71.2 pF/m
dc Resistance, Inner Conductor   0.328 ohms/km   |   0.100 ohms/kft
dc Resistance, Outer Conductor   0.131 ohms/km   |   0.040 ohms/kft
dc Test Voltage   27500 V
Inductance   1.870 µH/m   |   0.570 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   12000 V
Operating Frequency Band   1 – 960 MHz
Peak Power   1890.0 kW
Power Attenuation   6.661
Velocity   93%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   271.2 N-m   |   200.0 ft lb
Flat Plate Crush Strength   275.0 lb/in   |   4.9 kg/mm
Minimum Bend Radius, Multiple Bends   1270.00 mm   |   50.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Pressurization, maximum   0 N/mm²   |   30 psi
Tensile Strength   454 kg   |   1000 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0170.0051273.93
10.0240.007898.92
1.50.030.009732.79
20.0340.011633.76
100.0780.024279.93
200.1110.034196.13
300.1370.042159.03
500.1790.055121.84
850.2370.07292.09
880.2420.07490.41
1000.2590.07984.46
1080.270.08281.05
1500.3220.09867.93
1740.3490.10662.68
2000.3760.11558.10
2040.380.11657.48
3000.470.14346.47
4000.5520.16839.57
4500.590.1837.02
4600.5980.18236.56
4600.5980.18236.56
5000.6270.19134.87
5120.6350.19434.40
6000.6960.21231.42
7000.760.23228.74
8000.8220.2526.59
8240.8360.25526.14
8940.8770.26724.91
9600.9150.27923.89