alert
Obsolete
Replaced By:
FXL-780-NHR
FXL-780, HELIAX® Flexible Coaxial Cable, smoothwall aluminum, 7/8 in, black non-halogenated, fire retardant, low smoke, riser rated polyolefin jacket
For other alternatives, please contact us for more information.

CR-1070-NHR

CR-1070, Cell Reach® Standard Coaxial Cable, smoothwall copper, 7/8 in, black non-halogenated, fire retardant, riser rated polyolefin jacket

Product Classification  
Brand   Cell Reach®
Product Series   CR
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Smoothwall copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper
Jacket Color   Black
   
Dimensions  
Nominal Size   7/8 in
Cable Weight   0.36 lb/ft   |   0.54 kg/m
Diameter Over Dielectric   26.670 mm   |   1.050 in
Diameter Over Jacket   29.718 mm   |   1.170 in
Inner Conductor OD   0.3990 in   |   10.1300 mm
Outer Conductor OD   1.070 in   |   27.200 mm
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   23.0 pF/ft   |   75.5 pF/m
dc Resistance, Inner Conductor   0.630 ohms/kft   |   2.070 ohms/km
dc Resistance, Outer Conductor   0.360 ohms/kft   |   1.180 ohms/km
dc Test Voltage   6000 V
Inductance   0.190 µH/m   |   0.058 µH/ft
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   100 – 5000 MHz
Peak Power   108.0 kW
Velocity   88 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -50 °C to +70 °C (-58 °F to +158 °F)
Storage Temperature   -55 °C to +80 °C (-67 °F to +176 °F)
   
Mechanical Specifications  
Bending Moment   66.4 N-m   |   49.0 ft lb
Flat Plate Crush Strength   210.0 lb/in   |   3.8 kg/mm
Minimum Bend Radius, Single Bend   203.20 mm   |   8.00 in
Number of Bends, minimum   15
Tensile Strength   408 kg   |   900 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
30–2500 MHz1.126.40

Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
100 MHz1.040.32
108 MHz1.080.33
150 MHz1.280.39
174 MHz1.390.43
200 MHz1.510.46
300 MHz1.860.57
400 MHz2.180.67
450 MHz2.330.71
500 MHz2.470.75
512 MHz2.500.76
600 MHz2.740.83
700 MHz2.990.91
800 MHz3.210.98
824 MHz3.271.00
894 MHz3.421.04
960 MHz3.571.09
1000 MHz3.661.11
1700 MHz4.991.52
1800 MHz5.171.58
1900 MHz5.351.63
2000 MHz5.511.68
2300 MHz6.011.83
2400 MHz6.201.89
2500 MHz6.391.95
3000 MHz7.042.15
4000 MHz8.432.57
5000 MHz9.843.00
  • Values typical, guaranteed within 5%

Add Cancel
Powered By OneLink