alert
Obsolete

This product was discontinued on: May 17, 2017

Replaced By:
LDF4RK-50A
LDF4-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1/2 in, black non-halogenated, fire retardant polyolefin jacket B2ca-s1a-d1,a1
For other alternatives, please contact us for more information.

FXL-540-NHR

FXL-540, HELIAX® Flexible Coaxial Cable, smoothwall aluminum, 1/2 in, black non-halogenated, fire retardant, low smoke, riser rated polyolefin jacket

  • This product is part of the CommScope Wired for Wireless® Solution
Product Classification  
Brand   HELIAX®
Product Series   FXL-540
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Smoothwall aluminum
Dielectric Material   Foam PE
Flexibility   Flexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   1/2 in
Cable Weight   0.12 lb/ft   |   0.17 kg/m
Diameter Over Jacket   15.494 mm   |   0.610 in
Inner Conductor OD   0.1980 in   |   5.0300 mm
Outer Conductor OD   0.540 in   |   13.700 mm
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   23.1 pF/ft   |   75.8 pF/m
dc Resistance, Inner Conductor   0.420 ohms/kft   |   1.380 ohms/km
dc Resistance, Outer Conductor   0.630 ohms/kft   |   2.070 ohms/km
dc Test Voltage   2500 V
Inductance   0.190 µH/m   |   0.058 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   100 – 8800 MHz
Peak Power   41.8 kW
Velocity   88%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Ordering Note   CommScope® non-standard product   |   Not available in the United States or Canada
   
Mechanical Specifications  
Bending Moment   8.8 N-m   |   6.5 ft lb
Fire Retardancy Test Method   IEC 60332-3-24   |   UL 1666/CATVR/CMR
Flat Plate Crush Strength   1.7 kg/mm   |   90.0 lb/in
Minimum Bend Radius, Multiple Bends   203.20 mm   |   8.00 in
Minimum Bend Radius, Single Bend   50.80 mm   |   2.00 in
Number of Bends, minimum   15
Smoke Index Test Method   IEC 61034
Tensile Strength   181 kg   |   400 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–960 MHz1.1324.30
1700–2000 MHz1.1324.30
2300–2700 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.1490.04541.80
10.2110.06435.65
1.50.2590.07929.09
20.2990.09125.18
100.6710.20511.22
200.9520.297.91
301.1680.3566.44
501.5140.4614.97
851.9840.6053.79
882.0190.6153.73
1002.1550.6573.49
1082.2420.6833.36
1502.6530.8092.84
1742.8640.8732.63
2003.0770.9382.45
2043.1080.9472.42
3003.7951.1571.98
4004.4081.3441.71
4504.6881.4291.61
4604.7431.4451.59
4604.7431.4451.59
5004.9551.511.52
5125.0171.5291.50
6005.4531.6621.38
7005.9151.8031.27
8006.3491.9351.19
8246.4491.9661.17
8946.7352.0531.12
9606.9962.1321.08
10007.152.1791.05
12187.9472.4220.95
12508.0582.4560.93
15008.8912.710.85
17009.5162.90.79
17949.7992.9870.77
18009.8172.9920.77
200010.3983.1690.72
210010.683.2550.70
220010.9563.3390.69
230011.2273.4220.67
250011.7543.5830.64
270012.2653.7380.61
300013.0043.9630.58
340013.9454.250.54
360014.3994.3880.52
370014.6224.4560.51
380014.8434.5240.51
390015.0614.590.50
400015.2784.6560.49
410015.4924.7220.49
420015.7054.7870.48
430015.9154.8510.47
440016.1244.9140.47
450016.334.9770.46
460016.5355.040.46
470016.7395.1020.45
480016.945.1630.44
490017.1415.2240.44
500017.3395.2850.43
600019.255.8670.39
800022.7516.9340.33
880024.0627.3340.31
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR/CMR
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink