RCT5-WBC-1X-RNA

RCT5, RADIAX® Coaxial Radiating Cable, 50–2800 MHz, foil, 7/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT5
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   7/8 in
Diameter Over Jacket, maximum   27.686 mm   |   1.090 in
Inner Conductor OD   8.8900 mm   |   0.3500 in
Outer Conductor OD   24.892 mm   |   0.980 in
Cable Weight   0.49 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 2800 MHz
Polarization   Vertical
Velocity   91 %
VSWR Installed, typical, 1700–2700 MHz   1.38
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   1.049 ohms/km
dc Resistance, Outer Conductor   1.181 ohms/km
dc Test Voltage   6000 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Peak Power   91.0 kW
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Coupled Mode Series
   
Mechanical Specifications  
Bending Moment   22.4 N-m   |   16.5 ft lb
Flat Plate Crush Strength   1.4 kg/mm
Minimum Bend Radius, Single Bend   254.00 mm   |   10.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.0 m   |   3.3 ft
Tensile Strength   159 kg   |   351 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±10 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz1.100.345662
100 MHz1.300.405668
150 MHz1.600.496172
350 MHz2.500.767282
450 MHz2.800.857586
800 MHz3.801.167586
900 MHz4.101.257384
960 MHz4.301.317486
1700 MHz6.301.926980
1800 MHz6.401.956979
1900 MHz6.602.016878
2000 MHz6.902.106778
2100 MHz7.102.166778
2200 MHz7.402.266880
2300 MHz7.702.356778
2400 MHz7.802.386677
2500 MHz8.202.506678
2600 MHz8.302.536778
2700 MHz8.902.716576
2800 MHz9.102.776678