alert
Obsolete

This product was discontinued on: December 31, 2017

Replaced By:
AVA5RK-50
AVA5-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black non-halogenated, fire retardant polyolefin jacket B2ca- s1a, d1,a1
AVA5-50
AVA5-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket (Halogen free jacketing non-fire-retardant)
AVA5-50FX
AVA5-50FX, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket (Halogen free jacketing non-fire-retardant)
For other alternatives, please contact us for more information.

FXL-780-NHR

FXL-780, HELIAX® Flexible Coaxial Cable, smoothwall aluminum, 7/8 in, black non-halogenated, fire retardant, low smoke, riser rated polyolefin jacket

Product Classification  
Brand   HELIAX®
Product Series   FXL-780
Product Type   Coaxial wireless cable
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d2
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Smoothwall aluminum
Dielectric Material   Foam PE
Flexibility   Flexible
Inner Conductor Material   Copper
Jacket Color   Black
   
Dimensions  
Nominal Size   7/8 in
Cable Weight   0.25 lb/ft   |   0.37 kg/m
Diameter Over Jacket   1.090 in   |   27.700 mm
Inner Conductor OD   0.3750 in   |   9.5000 mm
Outer Conductor OD   1.005 in   |   25.500 µm
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   23.0 pF/ft   |   75.0 pF/m
dc Resistance, Inner Conductor   1.005 ohms/kft   |   3.300 ohms/km
dc Resistance, Outer Conductor   0.350 ohms/kft   |   1.150 ohms/km
dc Test Voltage   6000 V
Inductance   0.190 µH/m   |   0.058 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   100 – 5300 MHz
Peak Power   86.0 kW
Velocity   88 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
General Specifications  
Ordering Note   CommScope® non-standard product   |   Not available in the United States or Canada
   
Mechanical Specifications  
Bending Moment   26.0 ft lb   |   35.0 N-m
Fire Retardancy Test Method   IEC 60332-3-24   |   UL 1666/CATVR/CMR
Flat Plate Crush Strength   170.0 lb/in   |   3.0 kg/mm
Minimum Bend Radius, Multiple Bends   203.20 mm   |   8.00 in
Minimum Bend Radius, Single Bend   127.00 mm   |   5.00 in
Number of Bends, minimum   8
Smoke Index Test Method   IEC 61034
Tensile Strength   550 lb   |   249 kg
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–960 MHz1.1324.30
1700–2000 MHz1.1324.30
2300–2700 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0790.02486.00
10.1120.03461.28
1.50.1370.04250.00
20.1580.04843.27
100.3560.10919.24
200.5060.15413.55
300.6220.18911.03
500.8070.2468.50
851.0590.3236.47
881.0780.3296.36
1001.1520.3515.95
1081.1980.3655.72
1501.420.4334.83
1741.5340.4684.47
2001.650.5034.15
2041.6670.5084.11
3002.0410.6223.36
4002.3770.7242.88
4502.530.7712.71
4602.560.782.68
4602.560.782.68
5002.6770.8162.56
5122.7110.8262.53
6002.9510.8992.32
7003.2070.9772.14
8003.4471.0511.99
8243.5031.0681.96
8943.6621.1161.87
9603.8071.161.80
10003.8931.1861.76
12184.3381.3221.58
12504.4011.3411.56
15004.8691.4841.41
17005.2211.5911.31
17945.3811.641.27
18005.3911.6431.27
20005.7211.7441.20
21005.881.7921.17
22006.0371.841.14
23006.1921.8871.11
25006.4931.9791.06
27006.7852.0681.01
30007.2092.1970.95
34007.752.3620.88
36008.0122.4420.86
37008.1412.4810.84
38008.2692.520.83
39008.3952.5590.82
40008.5212.5970.80
41008.6452.6350.79
42008.7682.6720.78
43008.892.710.77
44009.0122.7470.76
45009.1322.7830.75
46009.2512.820.74
47009.372.8560.73
48009.4882.8920.72
49009.6042.9270.71
50009.722.9630.71
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR/CMR
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo Logo
Add Cancel
Powered By OneLink