700212103   |   1071E ORG C6 4/23 U/UTP W1000

GigaSPEED XL® 1071E ETL Verified Category 6 U/UTP Cable, non-plenum, orange jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED XL®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   25.60 lb/kft
Diameter Over Jacket, nominal   5.893 mm   |   0.232 in
Jacket Thickness   0.559 mm   |   0.022 in
   
Electrical Specifications  
ANSI/TIA Category   6
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   300 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMG   |   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   WE TOTE® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Orange
Product Number   1071E
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Ordering Note   Not available in Europe, the Middle East, or Africa
Separator Type   Bisector
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb