760090043   |   1571A BK 4/24 R3000

GigaSPEED XL® 1571 Category 6 U/UTP Cable, outdoor, black jacket, 4 pair count, 3000 ft (914 m) length, reel

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED XL®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Fca
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PE
Conductor Material   Bare copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
   
Dimensions  
Cable Length   914 m   |   3000 ft
Cable Length Tolerance   ±5%
Cable Weight   29.00 lb/kft
Diameter Over Jacket, nominal   6.604 mm   |   0.260 in
Jacket Thickness   0.660 mm   |   0.026 in
   
Electrical Specifications  
ANSI/TIA Category   6
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance   6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   65 %
Operating Frequency, maximum   250 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Buried
Environmental Note   UV resistant for outdoor and/or direct burial installations
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Black
Product Number   1571A
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb