107256737   |   2010B SL 4/24 W1000

2010B Category 3 U/UTP Cable, plenum, slate jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box

Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   19.00 lb/kft
Diameter Over Jacket, nominal   4.597 mm   |   0.181 in
Jacket Thickness   0.457 mm   |   0.018 in
   
Electrical Specifications  
ANSI/TIA Category   3
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Mutual Capacitance at Frequency   6.6 nF/100 m @ 1 kHz
Operating Frequency, maximum   16 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   WE TOTE® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Slate
Product Number   2010B
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb