107766057   |   2010B WH 100/24 R1000

2010B Category 3 U/UTP Cable, plenum, white jacket, 100 pair count, 1000 ft (305 m) length, reel

Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   PVC
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   447.00 lb/kft
Diameter Over Jacket, nominal   20.574 mm   |   0.810 in
Jacket Thickness   0.813 mm   |   0.032 in
   
Electrical Specifications  
ANSI/TIA Category   3
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Mutual Capacitance   6.6 nF/100 m @ 1 kHz
Operating Frequency, maximum   16 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   100
Cable Component Type   Backbone
Jacket Color   White
Product Number   2010B
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   200
   
Mechanical Specifications  
Pulling Tension, maximum   68 kg   |   150 lb