RCT5-LT-1A-RNA

RCT5, RADIAX® Coaxial Radiating Cable with Bump, 50–500 MHz, tuned foil, 7/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT5
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   7/8 in
Diameter Over Jacket, maximum   27.686 mm   |   1.090 in
Inner Conductor OD   0.3720 in   |   9.4500 mm
Outer Conductor OD   0.950 in   |   24.100 mm
Cable Weight   0.28 lb/ft   |   0.42 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 900 MHz
Optimum Operating Frequency Band   150 – 500 MHz
Polarization   Horizontal
Velocity   91 %
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   320 – 340 MHz   |   615 – 670 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   1.036 ohms/kft   |   3.400 ohms/km
dc Test Voltage   6000 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Peak Power   91.0 kW
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   14.9 N-m   |   11.0 ft lb
Flat Plate Crush Strength   35.0 lb/in   |   0.6 kg/mm
Indication of Slot Alignment   Yes–bumps face the wall
Minimum Bend Radius, Single Bend   254.00 mm   |   10.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.0 m   |   3.3 ft
Tensile Strength   215 kg   |   475 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz1.000.306676
100 MHz1.100.346374
150 MHz1.400.437282
350 MHz2.600.795357
400 MHz2.600.795557
420 MHz2.600.795658
450 MHz2.700.825863
500 MHz2.800.855456
800 MHz4.001.225559
900 MHz4.301.315765