760053900   |   D-096-LN-8W-F12NS

TeraSPEED® Single Jacket All-Dielectric, Gel-Free, Outdoor Stranded Loose Tube Cable

Product Classification  
Portfolio   CommScope®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-87-640   |   EN 187105   |   Telcordia GR-20
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Stranded loose tube
Construction Type   Non-armored
Subunit Type   Gel-free
   
Construction Materials  
Fiber Type Solution   G.652.D and G.657.A1 , TeraSPEED®   |   OS2
Jacket Material   PE
Total Fiber Count   96
Fiber Type   G.652.D and G.657.A1, TeraSPEED®   |   OS2
Fiber Type, quantity   96
Fibers per Subunit, quantity   12
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   2.50 mm   |   0.10 in
Cable Weight   90.0 kg/km   |   61.0 lb/kft
Diameter Over Jacket   12.00 mm   |   0.47 in
Subunit, quantity   8
   
Physical Specifications  
Minimum Bend Radius, loaded   18.1 cm   |   7.1 in
Minimum Bend Radius, unloaded   12.0 cm   |   4.7 in
Tensile Load, long term, maximum   800 N   |   180 lbf
Tensile Load, short term, maximum   2700 N   |   607 lbf
Vertical Rise, maximum   904.0 m   |   2966.0 ft
   
Environmental Specifications  
Environmental Space   Aerial, lashed   |   Buried
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   22 N/mm   |   125 lb/in
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   35 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   4.41 N-m   |   3.25 ft lb
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1 F5
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98   |   IEC 60794-1 F15
Heat Age   -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CS-8W-LT   (Product Component—not orderable)
TeraSPEED® OS2 Singlemode Fiber
Add Cancel
Powered By OneLink