760019182   |   N-024-DS-CM-FSUAQ/8W006/5L018/D

TeraSPEED® Low Smoke Zero Halogen Riser Distribution Cable, 24 fiber single-unit, OM3, aqua

Product Classification  
Portfolio   CommScope®
Product Type   Fiber indoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s1a   |   d1   |   a1
Cable Qualification Standards   ANSI/ICEA S-83-596   |   Telcordia GR-409
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Distribution
Construction Type   Non-armored
Subunit Type   Gel-free
   
Construction Materials  
Fiber Type Solution   Composite MM/SM   |   G.652.D and G.657.A1 , TeraSPEED®   |   OM3, LazrSPEED® 300
Total Fiber Count   24
Fiber Type   G.652.D and G.657.A1, TeraSPEED®
Fiber Type, quantity   6
Jacket Color   Aqua
Second Fiber Type   OM3, LazrSPEED® 300
Second Fiber Type, quantity   18
   
Dimensions  
Cable Weight   66.0 kg/km
Diameter Over Jacket   8.60 mm   |   0.34 in
   
Physical Specifications  
Minimum Bend Radius, loaded   130.0 mm   |   5.1 in
Minimum Bend Radius, unloaded   86.0 mm   |   3.4 in
Tensile Load, long term, maximum   400 N   |   90 lbf
Tensile Load, short term, maximum   1335 N   |   300 lbf
Vertical Rise, maximum   500.0 m   |   1640.4 ft
   
Flame Test Specifications  
Flame Test Listing   NEC OFNR-LS (ETL) and c(ETL)
Flame Test Method   IEC 60332-3   |   IEC 60754-2   |   IEC 61034-2   |   IEEE 383   |   UL 1666   |   UL 1685
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)   |   Riser
Installation Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
Mechanical Test Specifications  
Compression   10 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   100 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   5.88 N-m   |   4.34 ft lb
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
   
Environmental Test Specifications  
Heat Age   -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -10 °C to +60 °C (+14 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo
Included Parts

CS-5L-TB   (Product Component—not orderable)
LazrSPEED® 300 OM3 Bend-Insensitive Multimode Fiber

CS-8W-TB   (Product Component—not orderable)
TeraSPEED® Singlemode Fiber
Add Cancel
Powered By OneLink