700216419   |   3071E SLT C6 4/23 U/UTP R1000

GigaSPEED XL® 3071E ETL Verified Category 6 U/UTP Cable, low smoke zero halogen, slate jacket, 4 pair count, 1000 ft (305 m) length, reel

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED XL®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d2   |   a1
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   25.00 lb/kft
Diameter Over Jacket, nominal   5.918 mm   |   0.233 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   6
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   300 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Smoke Test Method   IEC 61034-2
Acid Gas Test Method   IEC 60754-2
Flame Test Method   IEC 60332-3-22
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   WE TOTE® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Slate
Product Number   3071E
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Bisector
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Certificate of Compliance

Add Cancel
Powered By OneLink