alert
Obsolete
For other alternatives, please contact us for more information.

ETS036-50T

ETS036-50T, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 3.6 mm, blue PVDF jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   ETS036-50T
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PVDF
Outer Conductor Material   Corrugated copper
Dielectric Material   Expanded PTFE
Flexibility   Superflexible
Inner Conductor Material   Silver-plated copper wire
Jacket Color   Blue
   
Dimensions  
Nominal Size   3.6 mm
Cable Weight   0.25 lb/ft   |   0.37 kg/m
Diameter Over Dielectric   2.388 mm   |   0.094 in
Diameter Over Jacket   4.445 mm   |   0.175 in
Inner Conductor OD   1.0160 mm   |   0.0400 in
Outer Conductor OD   3.581 mm   |   0.141 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1.5 ohm
Capacitance   27.3 pF/ft   |   89.6 pF/m
dc Resistance, Inner Conductor   6.500 ohms/kft   |   21.327 ohms/km
dc Resistance, Outer Conductor   4.300 ohms/kft   |   14.108 ohms/km
dc Test Voltage   1500 V
Inductance   0.203 µH/m   |   0.062 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 18000 MHz
Peak Power   3.0 kW
Velocity   81%
   
Environmental Specifications  
Operating Temperature   -40 °C to +150 °C (-40 °F to +302 °F)
   
Mechanical Specifications  
Bending Moment   1.4 N-m   |   1.0 ft lb
Flat Plate Crush Strength   30.0 lb/in   |   0.5 kg/mm
Minimum Bend Radius, Multiple Bends   19.05 mm   |   0.75 in
Minimum Bend Radius, Single Bend   19.05 mm   |   0.75 in
Number of Bends, minimum   15
Number of Bends, typical   20
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   200 °C   |   392 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.730.2223.00
11.0330.3153.00
1.51.2660.3863.00
21.4630.4463.00
103.2881.0023.00
204.6681.4233.00
305.7341.7482.57
507.4372.2671.99
859.7582.9741.51
889.9333.0271.49
10010.6073.2331.39
10811.0363.3641.34
15013.0753.9851.13
17414.1214.3041.05
20015.184.6270.97
20415.3374.6750.96
30018.765.7180.79
40021.8256.6520.68
45023.2287.0790.64
46023.57.1620.63
46023.57.1620.63
50024.5627.4860.60
51224.8747.5810.59
60027.0668.2490.55
70029.3938.9590.50
80031.589.6250.47
82432.0889.780.46
89433.53210.220.44
96034.8510.6220.42
100035.6310.860.41
121839.67212.0910.37
125040.23812.2640.37
150044.47813.5560.33
170047.66514.5280.31
179449.1114.9680.30
180049.20214.9960.30
200052.17615.9030.28
210053.61916.3420.28
220055.03516.7740.27
230056.42617.1980.26
250059.1418.0250.25
270061.77118.8270.24
300065.58219.9880.23
340070.44721.4710.21
360072.79922.1880.20
370073.95722.5410.20
380075.10322.890.20
390076.23823.2360.19
400077.36323.5790.19
410078.47823.9190.19
420079.58224.2560.19
430080.67824.5890.18
440081.76424.920.18
450082.84125.2490.18
460083.9125.5750.18
470084.97125.8980.17
480086.02326.2190.17
490087.06826.5370.17
500088.10526.8530.17
600098.1129.9020.15
8000116.55835.5250.13
8800123.49637.640.12
10000133.53740.70.11
12000149.47245.5570.10
14000164.61850.1730.09
15800177.70954.1630.08
16000179.13754.5980.08
18000193.14458.8680.08
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCompliant

Logo
Add Cancel
Powered By OneLink