alert
Obsolete
For other alternatives, please contact us for more information.

4172346/40   |   5E25 WHITE REEL 4K

Datapipe® 5E25 Category 5e U/UTP Cable, plenum, white jacket, 25 pair count, 4000 ft length, reel

Product Classification  
Portfolio   Uniprise®
Brand   Datapipe®
Product Type   Twisted pair cable
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVDF
Conductor Material   Bare copper
Inner Jacket Material   PVC
Insulation Material   FEP
Ripcord Material   Nylon
   
Dimensions  
Cable Length   1219 m   |   4000 ft
Cable Length Tolerance   ±5%
Cable Weight   167.37 lb/kft
Diameter Over Jacket, nominal   14.986 mm   |   0.590 in
Jacket Thickness   0.457 mm   |   0.018 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Delay Skew, maximum   15 ns
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   71 %
Operating Frequency, maximum   100 MHz
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-3-1   |   ISO/IEC 11801 Class D
Safety Voltage Rating   300 V
Note   All electrical transmission tests include swept frequency measurements
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Backbone
Jacket Color   White
Product Number   5E25
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
Subunit, quantity   6
   
Mechanical Specifications  
Pulling Tension, maximum   68 kg   |   150 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL
Std Std Std Std Std Std Std Std
1 2.0 65.3 63.3 62.3 60.3 63.8 60.8 20.0
4 4.1 56.3 52.2 53.3 49.2 51.8 48.8 23.0
8 5.8 51.8 46.0 48.8 43.0 45.7 42.7 24.5
10 6.5 50.3 43.8 47.3 40.8 43.8 40.8 25.0
16 8.2 47.2 39.0 44.2 36.0 39.7 36.7 25.0
20 9.3 45.8 36.5 42.8 33.5 37.8 34.8 25.0
25 10.4 44.3 33.9 41.3 30.9 35.8 32.8 24.3
31.25 11.7 42.9 31.2 39.9 28.2 33.9 30.9 23.6
62.5 17.0 38.4 21.4 35.4 18.4 27.9 24.9 21.5
100 22.0 35.3 13.3 32.3 10.3 23.8 20.8 20.1

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Add Cancel
Powered By OneLink