4286144/60   |   5NF4 BLACK REEL 6K

Ultra II® 5NF4 Category 5e U/UTP filled Cable, outdoor direct burial, black jacket, 4 pair count, 6000 ft (1829 m) length, reel

Product Classification  
Portfolio   Uniprise®
Brand   Ultra II®
Product Type   Twisted pair cable
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PE
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   1829 m   |   6000 ft
Cable Length Tolerance   ±5%
Cable Weight   27.63 lb/kft
Diameter Over Jacket, nominal   6.096 mm   |   0.240 in
Jacket Thickness   0.762 mm   |   0.030 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance at Frequency   4.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   65 %
Operating Frequency, maximum   350 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-3-1   |   ISO/IEC 11801 Class D
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   All electrical transmission tests include swept frequency measurements
   
Environmental Specifications  
Environmental Space   UV resistant for outdoor and/or direct burial installations
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Black
Product Number   5NF4
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL
CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ
1 2.0 2.0 1.8 70.3 65.3 87.9 68.3 63.3 86.1 68.3 62.3 86.0 66.3 60.3 84.2 67.8 63.8 81.0 65.8 60.8 79.8 20.0 20.0 31.5
4 3.9 4.1 3.5 61.3 56.3 79.0 57.3 52.2 75.5 59.3 53.3 77.0 55.3 49.2 73.4 55.8 51.8 69.0 53.8 48.8 67.9 23.3 23.0 29.8
8 5.6 5.8 5.0 56.8 51.8 74.0 51.2 46.0 69.0 54.8 48.8 72.0 49.2 43.0 67.0 49.7 45.7 62.8 47.7 42.7 61.7 25.0 24.5 32.8
10 6.2 6.5 5.6 55.3 50.3 72.5 49.1 43.8 66.9 53.3 47.3 70.7 47.1 40.8 65.1 47.8 43.8 60.9 45.8 40.8 59.8 25.5 25.0 34.3
16 7.9 8.2 7.1 52.2 47.2 69.8 44.3 39.0 62.8 50.2 44.2 67.7 42.3 36.0 60.6 43.7 39.7 56.8 41.7 36.7 55.7 25.5 25.0 37.4
20 8.9 9.3 7.9 50.8 45.8 68.4 41.9 36.5 60.5 48.8 42.8 66.2 39.9 33.5 58.3 41.8 37.8 54.9 39.8 34.8 53.7 25.5 25.0 38.1
25 10.0 10.4 8.9 49.3 44.3 67.4 39.3 33.9 58.5 47.3 41.3 65.3 37.3 30.9 56.4 39.8 35.8 52.9 37.8 32.8 51.7 24.8 24.3 37.2
31.25 11.3 11.7 9.9 47.9 42.9 66.2 36.6 31.2 56.3 45.9 39.9 64.2 34.6 28.2 54.2 37.9 33.9 50.9 35.9 30.9 49.7 24.1 23.6 34.4
62.5 16.3 17.0 14.2 43.4 38.4 62.3 27.1 21.4 48.1 41.4 35.4 60.2 25.1 18.4 46.0 31.9 27.9 44.5 29.9 24.9 43.3 22.0 21.5 30.7
100 21.0 22.0 18.1 40.3 35.3 59.6 19.3 13.3 41.5 38.3 32.3 57.3 17.3 10.3 39.1 27.8 23.8 39.8 25.8 20.8 38.7 20.6 20.1 27.7
155 26.8   22.8 37.4   55.8 10.7   33.0 35.4   53.9 8.7   31.1 24.0   36.2 22.0   34.8 19.3   24.8
200 30.9   26.1 35.8   54.7 4.9   28.6 33.8   52.3 2.9   26.2 21.8   33.5 19.8   32.3 18.5   24.0
250 35.0   29.3 34.3   53.1 -0.7   23.7 32.3   50.9 -2.7   21.6 19.8   31.8 17.8   30.5 17.8   23.5
300 38.9   32.2 33.1   50.4 -5.8   18.1 31.1   48.3 -7.8   16.1 18.3   30.5 16.3   29.2 17.3   23.8
350 42.6   35.0 32.1   48.7 -10.4   13.6 30.1   46.7 -12.4   11.7 16.9   28.6 14.9   27.2 16.8   24.8
Add Cancel
Powered By OneLink