Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760170886 | 1572A BK 4/23 R1000

Base Product: 1572A

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1572A Category 6 F/UTP filled cable, outdoor, black jacket, aluminum tape shield, inner jacket, 4 pair count, 1000 ft (305 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable

General Specifications

Product Number 1572A
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Black
Note Delay has been derated by 6% due to the water proofing agents | The maximum permanent link length is reduced from 295 feet to 277 feet as a result of the delay derating
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Inner Jacket 6.502 mm | 0.256 in
Diameter Over Insulated Conductor 1.125 mm | 0.0443 in
Diameter Over Jacket, nominal 8.382 mm | 0.33 in
Inner Jacket Thickness 0.457 mm | 0.018 in
Jacket Thickness 0.686 mm | 0.027 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 62 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Drain Wire Material Tinned copper
Insulation Material Polyolefin
Jacket Material PE
Separator Material Polyolefin
Shield (Tape) Material Aluminum/Poly

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Note UV resistant for outdoor and/or direct burial installations
Environmental Space Buried

Packaging and Weights

Cable weight 64.735 kg/km | 43.5 lb/kft
Packaging Type Reel
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
Portfolio SYSTIMAX®
Product Type Twisted pair cable

General Specifications

Product Number 1572A
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Black
Note Delay has been derated by 6% due to the water proofing agents | The maximum permanent link length is reduced from 295 feet to 277 feet as a result of the delay derating
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Inner Jacket 6.502 mm | 0.256 in
Diameter Over Insulated Conductor 1.125 mm | 0.0443 in
Diameter Over Jacket, nominal 8.382 mm | 0.33 in
Inner Jacket Thickness 0.457 mm | 0.018 in
Jacket Thickness 0.686 mm | 0.027 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 62 %
Operating Frequency, maximum 250 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Drain Wire Material Tinned copper
Insulation Material Polyolefin
Jacket Material PE
Separator Material Polyolefin
Shield (Tape) Material Aluminum/Poly

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Note UV resistant for outdoor and/or direct burial installations
Environmental Space Buried

Packaging and Weights

Cable weight 64.735 kg/km | 43.5 lb/kft
Packaging Type Reel