RCT6-LTC-5A-RNA

RCT6, RADIAX® Coaxial Radiating Cable with Bump, 70–960 MHz, tuned foil, 1-1/4 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT6
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   1-1/4 in
Diameter Over Jacket, maximum   39.116 mm   |   1.540 in
Inner Conductor OD   0.5200 in   |   14.2080 mm
Outer Conductor OD   1.340 in   |   34.030 mm
Cable Weight   0.43 lb/ft   |   0.64 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 1000 MHz
Optimum Operating Frequency Band   70 – 960 MHz
Polarization   Vertical
Velocity   91 %
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   520 – 600 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.530 ohms/kft   |   1.740 ohms/km
dc Resistance, Outer Conductor   0.900 ohms/kft   |   2.953 ohms/km
dc Test Voltage   8500 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Peak Power   180.0 kW
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   15.5 N-m   |   11.4 ft lb
Flat Plate Crush Strength   80.0 lb/in   |   1.4 kg/mm
Indication of Slot Alignment   Yes–bumps face the wall
Minimum Bend Radius, Single Bend   381.00 mm   |   15.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.3 m   |   4.3 ft
Tensile Strength   168 kg   |   370 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz0.800.245971
100 MHz0.900.276170
150 MHz1.100.336780
350 MHz1.700.527076
450 MHz1.900.586670
800 MHz2.700.836266
900 MHz3.000.916367