4110273   |   2312V WTRL 1/2" PLEN TRUNK

75 Ohm P3® 500 JCAP 1/2" Plenum Trunk and Distribution Cable, white flame retardant PVC jacket

Product Classification  
Brand   P3®
Product Type   Coaxial hardline cable
   
Construction Materials  
Jacket Material   Fire retardant PVC
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   FFEP
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   2.769 mm   |   0.109 in
Diameter Over Dielectric, nominal   11.481 mm   |   0.452 in
Diameter Over Outer Conductor, nominal   12.700 mm   |   0.500 in
Diameter Over Jacket, nominal   13.614 mm   |   0.536 in
Jacket Thickness, nominal   0.5080 mm   |   0.0200 in
Outer Conductor Thickness, nominal   0.6096 mm   |   0.0240 in
Cable Length   732 m   |   2400 ft
Shipping Weight   158.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   1.42 ohms/kft
dc Resistance, Outer Conductor, nominal   0.37 ohms/kft
dc Resistance, Loop, nominal   1.79 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   52.5 pF/m   |   16.0 pF/ft
Capacitance Tolerance   ±1.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Jacket Spark Test Voltage   1000 Vac
Nominal Velocity of Propagation (NVP)   84 %
Structural Return Loss   20 dB @ 450–1000 MHz   |   24 dB @ 5–450 MHz
   
Environmental Specifications  
Environmental Space   Indoor   |   Plenum
Flame Test Listing   CATVP   |   CMP   |   NEC Article 820
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   500 series
Jacket Color   White
Packaging Type   Reel
Short Description   P3 500 JCAP (2312V)
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, standard   203.20 mm   |   8.00 in
Pulling Tension, maximum   136 kg   |   300 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.620.19
10 MHz0.850.26
50 MHz2.000.61
85 MHz2.230.68
100 MHz2.980.91
200 MHz4.491.37
204 MHz3.511.07
400 MHz7.122.17
700 MHz10.533.21
900 MHz12.203.72
1002 MHz13.674.17
1218 MHz15.914.85
1400 MHz17.765.41
1500 MHz18.765.72
1600 MHz19.756.02
1700 MHz20.746.32
1794 MHz21.666.60
1800 MHz21.726.62
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)