5202503   |   P3® 500 JCASST B

75 Ohm P3® Trunk and Distribution Cable, black PE jacket with co-extruded blue stripes, flooded for underground

Product Classification  
Brand   P3®
Product Type   Coaxial hardline cable
   
Construction Materials  
Corrosion Protection   Migraheal®
Jacket Material   PE
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   2.769 mm   |   0.109 in
Diameter Over Dielectric, nominal   11.481 mm   |   0.452 in
Diameter Over Outer Conductor, nominal   12.700 mm   |   0.500 in
Diameter Over Jacket, nominal   14.478 mm   |   0.570 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Outer Conductor Thickness, nominal   0.6096 mm   |   0.0240 in
Cable Length   732 m   |   2400 ft
Shipping Weight   123.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   1.35 ohms/kft
dc Resistance, Outer Conductor, nominal   0.37 ohms/kft
dc Resistance, Loop, nominal   1.72 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   50.2 pF/m   |   15.3 pF/ft
Capacitance Tolerance   ±1.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   87 %
Operating Frequency Band   5–3000 MHz
Structural Return Loss   26 dB @ 1002–1218 MHz   |   30 dB @ 5–1002 MHz
   
Environmental Specifications  
Environmental Space   Buried
   
General Specifications  
Cable Type   500 series
Jacket Color   Black with co-extruded blue stripe
Packaging Type   Reel
Short Description   P3 500 JCASST B SM PR997
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, bonded   88.90 mm   |   3.50 in
Pulling Tension, maximum   136 kg   |   300 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.520.16
55 MHz1.770.54
83 MHz2.170.66
85 MHz2.230.68
204 MHz3.511.07
211 MHz3.581.09
250 MHz3.941.20
300 MHz4.301.31
350 MHz4.691.43
400 MHz5.021.53
450 MHz5.351.63
500 MHz5.671.73
550 MHz5.971.82
600 MHz6.271.91
750 MHz7.092.16
865 MHz7.682.34
1000 MHz8.272.52
1002 MHz8.332.54
1300 MHz2.952.81
1400 MHz3.092.94
1500 MHz10.553.22
1600 MHz10.973.34
1700 MHz11.383.47
1794 MHz11.763.58
1800 MHz11.783.59
2000 MHz12.563.83
2200 MHz13.324.06
2400 MHz14.054.28
2600 MHz14.774.50
2800 MHz15.474.71
3000 MHz16.154.92
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)