Product Classification  
Brand   P3®
Product Type   Coaxial hardline cable
   
Construction Materials  
Jacket Material   PE
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   3.277 mm   |   0.129 in
Diameter Over Dielectric, nominal   13.183 mm   |   0.519 in
Diameter Over Outer Conductor, nominal   14.351 mm   |   0.565 in
Diameter Over Jacket, nominal   15.875 mm   |   0.625 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Outer Conductor Thickness, nominal   0.5842 mm   |   0.0230 in
Cable Length   732 m   |   2400 ft
Shipping Weight   153.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   0.96 ohms/kft
dc Resistance, Outer Conductor, nominal   0.34 ohms/kft
dc Resistance, Loop, nominal   1.30 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   50.2 pF/m   |   15.3 pF/ft
Capacitance Tolerance   ±1.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   87 %
Operating Frequency Band   5–3000 MHz
Structural Return Loss   26 dB @ 1002–1218 MHz   |   30 dB @ 5–1002 MHz
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   565 series
Jacket Color   Black
Packaging Type   Reel
Short Description   P3 565 JCA SM PR2171
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, bonded   127.00 mm   |   5.00 in
Pulling Tension, maximum   136 kg   |   300 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.460.14
55 MHz1.540.47
83 MHz1.900.58
85 MHz  
204 MHz  
211 MHz3.120.95
250 MHz3.381.03
300 MHz3.711.13
350 MHz4.041.23
400 MHz4.331.32
450 MHz4.591.40
500 MHz4.891.49
550 MHz5.121.56
600 MHz5.381.64
750 MHz6.071.85
865 MHz6.562.00
1000 MHz7.122.17
1002 MHz7.122.17
1218 MHz7.982.43
1300 MHz8.272.52
1400 MHz8.622.63
1500 MHz8.952.73
1600 MHz9.282.83
1700 MHz9.592.92
1794 MHz9.893.01
1800 MHz9.903.02
2000 MHz 3.20
2200 MHz 3.38
2400 MHz 3.55
2600 MHz 3.71
2800 MHz 3.87
3000 MHz 4.03
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)