5390003   |   P3® 625 JCAT 3G AJ

75 Ohm P3® Trunk and Distribution Cable, black PE alternative jacket with three co-extruded green stripes

Product Classification  
Brand   P3®
Product Type   Coaxial hardline cable
   
Construction Materials  
Jacket Material   Alternative jacket PE
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   3.480 mm   |   0.137 in
Diameter Over Dielectric, nominal   14.351 mm   |   0.565 in
Diameter Over Outer Conductor, nominal   15.875 mm   |   0.625 in
Diameter Over Jacket, nominal   17.399 mm   |   0.685 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Outer Conductor Thickness, nominal   0.7620 mm   |   0.0300 in
Cable Length   732 m   |   2400 ft
Shipping Weight   183.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   0.84 ohms/kft
dc Resistance, Outer Conductor, nominal   0.26 ohms/kft
dc Resistance, Loop, nominal   1.10 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   50.2 pF/m   |   15.3 pF/ft
Capacitance Tolerance   ±1.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±2 ohm
Jacket Spark Test Voltage   5000 Vac
Nominal Velocity of Propagation (NVP)   87 %
Operating Frequency Band   5–3000 MHz
Structural Return Loss   26 dB @ 1002–1218 MHz   |   30 dB @ 5–1002 MHz
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   625 series
Jacket Color   Black with three co-extruded green stripes
Packaging Type   Reel
Short Description   P3 625 JCAT 3G AJ SM PR7709
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, bonded   114.30 mm   |   4.50 in
Pulling Tension, maximum   215 kg   |   475 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz0.430.13
55 MHz1.480.45
83 MHz1.840.56
85 MHz1.840.56
204 MHz2.920.89
211 MHz3.020.92
250 MHz3.281.00
300 MHz3.541.08
350 MHz3.871.18
400 MHz4.171.27
450 MHz4.431.35
500 MHz4.691.43
550 MHz4.921.50
600 MHz5.181.58
750 MHz5.841.78
865 MHz6.331.93
1000 MHz6.792.07
1002 MHz6.802.07
1300 MHz7.942.42
1400 MHz8.292.53
1500 MHz8.622.63
1600 MHz8.952.73
1700 MHz9.562.92
1794 MHz9.562.92
1800 MHz9.582.93
2000 MHz10.193.11
2200 MHz10.783.28
2400 MHz11.353.46
2600 MHz11.903.63
2800 MHz12.443.79
3000 MHz12.963.95
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)