5266303   |   POWER FEEDER® 625 JCAT 3R SM MT

23 Ohm Power Feeder® Trunk and Distribution Cable, black PE jacket with three co-extruded red stripes

Product Classification  
Brand   Power Feeder®
Product Type   Coaxial hardline cable
   
Construction Materials  
Jacket Material   PE
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   8.255 mm   |   0.325 in
Diameter Over Dielectric, nominal   13.081 mm   |   0.515 in
Diameter Over Outer Conductor, nominal   15.875 mm   |   0.625 in
Diameter Over Jacket, nominal   17.399 mm   |   0.685 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Outer Conductor Thickness, nominal   1.3970 mm   |   0.0550 in
Cable Length   732 m   |   2400 ft
Shipping Weight   364.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   0.16 ohms/kft
dc Resistance, Outer Conductor, nominal   0.14 ohms/kft
dc Resistance, Loop, nominal   0.30 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Jacket Spark Test Voltage   5000 Vac
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   625 series
Jacket Color   Black with three co-extruded red stripes
Packaging Type   Reel
Short Description   PF 625 JCAT 3R SM MT PR7708
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, standard   228.60 mm   |   9.00 in
Pulling Tension, maximum   363 kg   |   800 lb