810009057/DB   |   O-012-DF-8G-M12NS

Self-Supporting All-Dielectric Outdoor Drop Cable, 1–12 fiber Arid Core construction, central loose tube

Product Classification  
Portfolio   CommScope®
Product Type   Fiber drop cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-110-717
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Central loose tube
Construction Type   Non-armored
Subunit Type   Gel-filled
   
Construction Materials  
Fiber Type Solution   G.657.A2/B2
Jacket Material   PE
Total Fiber Count   12
Fiber Type   G.657.A2/B2
Fiber Type, quantity   12
Fibers per Subunit, quantity   12
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   2.00 mm   |   0.08 in
Cable Weight   39.0 kg/km
Diameter Over Jacket   8.00 mm   |   0.31 in
Height Over Jacket   4.30 mm   |   0.17 in
Subunit, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   8.6 cm   |   3.4 in
Minimum Bend Radius, unloaded   8.1 cm   |   3.2 in
Tensile Load, long term, maximum   400 N   |   90 lbf
Tensile Load, short term, maximum   1334 N   |   300 lbf
Vertical Rise, maximum   1047.0 m   |   3435.0 ft
   
Environmental Specifications  
Environmental Space   Aerial, self-support   |   Buried
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   10 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   35 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   2.94 N-m   |   2.17 ft lb
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1 F5
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98   |   IEC 60794-1 F15
Drip   70 °C   |   158 °F
Drip Test Method   FOTP-81   |   IEC 60794-1 E14
Heat Age   -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CS-8G-LT   (Product Component—not orderable)
Enhanced Low Macrobending, Zero Water Peak, Dispersion-Unshifted Singlemode Fiber (ITU-T G.657.A2, B2)
Add Cancel
Powered By OneLink