1-599682-4

Outside Plant Fiber Optic Cable, 6-fiber, OS2, HDPE, loose tube, gel-filled, 1000 m, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Australia/New Zealand   |   EMEA
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.35 dB/km @ 1,300 nm   |   0.35 dB/km @ 1,550 nm   |   0.45 dB/km @ 1,310 nm
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Jacket Material   High density polyethylene (HDPE)
Total Fiber Count   6
Armor Type   Corrugated steel
Fiber Type   OS2
Fibers per Subunit, quantity   6
Jacket Color   Black
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   104.0 kg/km
Diameter Over Jacket   10.00 mm   |   0.39 in
   
Physical Specifications  
Minimum Bend Radius, loaded   200.7 mm   |   7.9 in
Minimum Bend Radius, unloaded   160.0 mm   |   6.3 in
Tensile Load, long term, maximum   1250 N   |   281 lbf
   
Environmental Specifications  
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink