alert
Obsolete

This product was discontinued on: June 13, 2018

For other alternatives, please contact us for more information.

1-599148-5

Fiber Optic Cable, 12-fiber, OM1, 1 km, orange

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d1   |   a1
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.90 dB/km @ 1,300 nm
Standards Compliance   IEC 60794-1   |   TIA-492AAAA (OM1)
   
General Specifications  
Cable Type   Tight buffer
   
Construction Materials  
Total Fiber Count   12
Fiber Type   OM1
Fibers per Subunit, quantity   12
Jacket Color   Orange
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   56.0 kg/km
Diameter Over Jacket   7.50 mm   |   0.30 in
   
Physical Specifications  
Minimum Bend Radius, loaded   115.0 mm   |   4.5 in
Minimum Bend Radius, unloaded   75.0 mm   |   3.0 in
Tensile Load, long term, maximum   600 N   |   135 lbf
Tensile Load, short term, maximum   1000 N   |   225 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel
Powered By OneLink