alert
Obsolete
Replaced By:
884021305/10 | CS24 25 PR GRAY CMR UTP REEL
Category 5e U/UTP Cable, non-plenum, gray jacket, 25 pair count, 1000 ft (305 m) length, reel
For other alternatives, please contact us for more information.

1499418-2   |   TE510R25-GY02

510 Series Copper Cable, category 5e, 25 Pair, UTP, 100 MHz, CMR rated, 24 AWG, 1000 ft reel, gray

Product Classification  
Portfolio   NETCONNECT®
Product Series   510 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   High density polyethylene (HDPE)
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   134.00 lb/kft
Diameter Over Jacket, nominal   12.700 mm   |   0.500 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class D
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Non-plenum
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   510R
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
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
Customer Drawing

Visio Stencil

Add Cancel
Powered By OneLink