alert
Obsolete

This product was discontinued on: June 13, 2018

For other alternatives, please contact us for more information.

2-599144-4

Indoor/outdoor Fiber Optic Cable, 4-fiber, OS2, yellow

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Cca   |   s1   |   d0   |   a2
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.25 dB/km @ 1,300 nm
Standards Compliance   IEC 60794-1   |   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Tight buffer
   
Construction Materials  
Total Fiber Count   4
Fiber Type   OS2
Fibers per Subunit, quantity   4
Jacket Color   Yellow
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   27.0 kg/km
Diameter Over Jacket   5.00 mm   |   0.20 in
   
Physical Specifications  
Minimum Bend Radius, loaded   75.0 mm   |   3.0 in
Minimum Bend Radius, unloaded   50.0 mm   |   2.0 in
Tensile Load, long term, maximum   350 N   |   79 lbf
Tensile Load, short term, maximum   650 N   |   146 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel
Powered By OneLink